Linear ball bearing With stainless steel cage stainless steel 21505-01-1212
- Vedação bilateral
- Capacidade de carga dinâmica de até 2100 N
Sales unit
74,59 €
plus sales tax
Added to your shopping cart
Designation
Linear ball bearing
Version 1
With stainless steel cage
Version 2
Open
Main
material
stainless steel
Component
material
stainless steel
D1=Outside diameter
22
D=internal diameter
12
L=Length
32 -0,2
D2
21
Dynamic
load rating
N
420
E
1,35
G
78°
L1
22,9 -0,2
L2
1,3
Static
load rating
N
714
Steel code
1.4034
UNSPSC Code
31171510
W
7,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Outer jacket stainless steel.
Cage stainless steel.
Balls stainless steel.
Cage stainless steel.
Balls stainless steel.
Note
The linear ball bearings correspond to series 3 of ISO 10285. With double-sided seals and a stainless steel cage. The bearing is secured with DIN 471/472 circlips.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Recommended tolerances:
Shaft: h6
Housing: H7
Linear ball bearings with double-sided seals should be greased before installation.
The specified load ratings apply with the use of hardened and ground shafts.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.