text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
PT
Escolha o seu idioma
Denominação
Fixação para mesa redonda de posicionamento
Versão 1
com alavanca de aperto
Material do corpo básico
alumínio
Superfície Corpo básico
anodizado
Material dos componentes
aço
D=Diâmetro
10
L=Comprimento
66,4
Acessório NLM
21160-08, 21161-08, 21161-10-08
D1
20
L1
3
R
40
UNSPSC Code
31162800
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
Product description
The aluminium rotary positioning stage clamps with clamping lever are clamping devices that can be used to lock the manually operated rotary positioning stages.
Due to the coaxial clamping, no lateral forces act on the turntable.
The position remains concentric to the rotation axis even with heavy machining.
Material
Traction rod and disc aluminium.
O-ring EPDM.
Clamping lever die-cast zinc.
Steel threaded rod.
Version
Anodised aluminium.
Note
The rotary positioning stage clamps are mounted in the hollow shaft bore of the rotary positioning stages 21160, 21161 or 21161-10.
An O-ring on the traction rod prevents rotation during clamping.
Turning the clamping lever clockwise clamps the turntable against the turntable housing.
The turntable is now secured against unintentional adjustment.
Accessory
21160 Rotary positioning stages.
21161 Rotary positioning stages with position indicator.
21161-10 Rotary positioning stages with electronic position indicator.
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.

Other customers also bought