Spur gear straight stainless steel bright 22400-20-1125250013
- Application sectors: machine construction, plant construction, material handling, robotics
- Corrosion-resistant
Sales unit
€69.81
plus sales tax
Added to your shopping cart
Denominação
Engrenagem reta
Versão 1
reta, reto
Forma
A
Tipo
da forma
com cubo
Material
do corpo
básico
aço inoxidável
Superfície
Corpo básico
superfície sem tratamento
B=Largura
25
D1=Diâmetro do círculo primiti
32,5
N=Quantidade de dentes
13
D
37,5
D2
máx.
10
D3
25
L
45
Módulo
2,5
UNSPSC Code
31161601
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
Stainless steel 1.4305.
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or are pre-drilled (this may vary depending on the manufacturing process). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore that the spur gears are supplied with. This pilot hole/centre bore can be customised with a reamed hole, reamed hole with keyway or a tapped hole by the customer.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
In order to achieve exact concentricity between the toothing and the bore, we recommend enlarging the pilot hole to the required diameter on a lathe. Alternatively, bushes can be fitted by the customer to reduce the diameter.
Drawing reference
Form A: with hub
Form B: without hub
Form B: without hub
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.