Elastomer dog coupling with radial clamping hub aluminium 23022-15-24980581820
- Acoplamento em elastômero livre de folgas, aperto com pino roscado
- Para diâmetros de eixo de 3 até 57 mm
- Intervalo de torque: 0,7–525 Nm
- Compensação de desalinhamentos (axial, radial, angular)
- Conectável axialmente, e, por isso, a montagem é muito simples
Sales unit
76,30 €
plus sales tax
Added to your shopping cart
Designation
Elastomer dog coupling
Version 1
with radial clamping hub
Main
material
aluminium
Component
material
polyurethane
Component
colour
red
L=Length
58
C
(ISO 4029)
M6
Coupling spider
hardness
98 Shore A
D1
(H7)
18
D1/D2
max.
32
D1/D2
min.
10
D2
(H7)
20
D4
55
L1
20
L2
18
L3
10
Max.
torque
Nm
120
Moment of inertia
(gm²)
0,119
Nom. torque
Nm
60
R
56,4
Size
24
Spring stiffness
radial
(N/mm)
2940
Tightening
torque of
screws Nm
15
Torsional stiffness
static
(Nm/wheel)
3700
Torsional stiffness
dynamic
Nm/wheel
8130
max.
rpm
7000
max.
angular offset
(°)
0,9
max. shaft offset
axial
(mm)
+1,4 / -0,5
max. shaft offset
radial
(mm)
0,11
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cubo em alumínio.
Coroa dentada em poliuretano.
Coroa dentada em poliuretano.
Versão
Superfície do cubo sem proteção anticorrosiva.
Coroa dentada azul 80 Shore A.
Coroa dentada amarela 92 Shore A.
Coroa dentada vermelha 98 Shore A.
Coroa dentada azul 80 Shore A.
Coroa dentada amarela 92 Shore A.
Coroa dentada vermelha 98 Shore A.
Indicação
Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
Temperature range
Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly
The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request
Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DIN 6885 keyway.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.