text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Threaded washer
Version 1
for helical spring
Main material
steel
Surface finish body
black oxidised
D1=Outside diameter
20
N=number of mounting holes
20
D2
10
D3
M6
D4
3,2
D5
14
UNSPSC Code
31161510
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
Description

Material
Aço 1.0503.
Versão
peça brunida, endurecida ≈ 52 HRC.
Indicação
Arruelas roscadas para pré-tração simples de molas helicoidais de compressão.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram