text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Version
Electro zinc-plated and passivated.
D1=13: black, passivated.
Note
The ball studs are spare parts for the DIN 71802 angle joints.

Order number 27656-13101 is not included in the DIN standard. This version is particularly suitable as an adapter for spindle drives 85335, 85335-05 and 85335-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought