text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring hinge
Version 1
spring closed
Version 2
without holes
Form
A
Product type
spring hinge
Main material
aluminium
Surface finish body
bright
A=Length
40
B=Width
120
D1
4
F1 N
1970
F2 N
5420
Kind of fastening
weldable
S
1,5
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
Steel, 1.4301 stainless steel or 5754 aluminium.
Tension spring steel or stainless steel.

Version
Steel bright or galvanised
Stainless steel and aluminium, bright.
Tension spring Zn/Al alloy.
Note
Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.28 Nm / M(90°): 0.56 Nm / M(180°): 0.85 Nm

By the aluminium hinges, the tension springs are steel alloyed with Zn/Al.

Form A: without holes
Form B: with holes
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought