text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spring hinge
Version 1
spring open
Product type
spring hinge
Main material
aluminium
Main colour
bright
A=Length
50
B=Width
50
A1
9
B1
30
D
5
D1
4
F1 N
1030
F2 N
2110
Kind of fastening
fastening holes
S
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
Note
Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 1.5 Nm / M(90°): 1.1 Nm / M(180°): 0.65 Nm

By the aluminum hinges, the tension springs are steel alloyed with Zn/Al.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram