Hinge without spring aluminium black anodised 27906-0556521
- Unem duas peças rígidas, tornando-as móveis entre si
- Áreas de aplicação: engenharia mecânica, montagem de móveis, portas, abas, capôs
- Fechamento automático
- Mola de tensão integrada
- Faixa de temperatura de -20 °C a +80 °C
Unidade de venda
16,46 €
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Dobradiça
Versão 1
sem mola
Versão 2
sem tampão
Tipo de
produto
Dobradiça
Material
do corpo
básico
alumínio
Superfície
Corpo básico
anodizado
Cor
do corpo
básico
preto
A=Comprimento
55
B=Largura
65
A1
38
B1
48
D
6,3
D1
18
F1
N
6590
F2
N
9810
Modo de fixação
perfurações de fixação
S
4,5
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
Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
End caps PA 6.6.
Washers POM.
Version
Black anodised.
Colourless anodised.
Colourless anodised.
Note
Due to the same dimensions and appearance, the free-swinging hinges can be combined with the hinges with springs.
Opening angle 180°.
Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Opening angle 180°.
Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Temperature range
From -20°C to +80°C
Accessory
DIN 912/ DIN EN ISO 4762 socket head screw.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
Free-swinging hinges 27906-055652.
Free-swinging hinges 27906-0556521.
Free-swinging hinges 27906-155652.
Free-swinging hinges 27906-1556521.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.