Levelling element with spherical levelling washer QT steel 27706-0508
- Alinhamento de motores, agregados, elementos de acionamento e linhas de produção
- Posicionamento exato na montagem de superfícies de apoio inclinadas
- Ângulo de inclinação até 4°
- Contraporca para fixação de uma regulagem predefinida
Sales unit
67,21 €
plus sales tax
Added to your shopping cart
Designation
Levelling element
Version 1
with spherical levelling washer
Main
material
QT steel
D2=Outside diameter
32
D=internal diameter
9
D1
M20x1
F
kN
65
F1
kN
48
H
max.
37
H
min.
32
Locknut
with locknut
M
2
N
4
UNSPSC Code
31162800
for
screw
M8
ΔH
5
α
4°
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
Description
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.