Levelling element with spherical levelling washer QT steel 27705-0712
- Alinhamento de motores, agregados, elementos de acionamento e linhas de produção
- Posicionamento exato na montagem
- Ângulo de inclinação até 4°
Sales unit
€55.21
plus sales tax
Added to your shopping cart
Designation
Levelling element
Version 1
with spherical levelling washer
Main
material
QT steel
D2=Outside diameter
45
D=internal diameter
13,5
D1
M30x1,5
F
kN
120
F1
kN
80,4
H
max.
41
H
min.
34
Locknut
without locknut
M
2
N
5
UNSPSC Code
31161518
for
screw
M12
ΔH
7
α
4°
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
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets with spherical washers are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. The spherical washer permits exact alignment when mounting sloping on surfaces of up to 4°.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.