text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-1
Main material
stainless steel
Surface finish body
polished
Component material
stainless steel
D1=Thread
M10
D=Fastening hole
10
L=thread length
20
A
43
B
28
B1
6,5
D2
15
D3
19
Dynamic base loads kN
14,5
H
14
H1
10,5
K
19,05
L1
57
Lagerspiel (μm)
0-32
SW
17
Static base loads kN
18
Thread type
internal thread
α
13
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Carcaça forjada da aço inoxidável 1.4057.
Esfera de articulação 1.4034 endurecida e polida.
Anel externo de aço inoxidável 1.4571 com tecido de PTFE colado.

Versão
Polished.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought