Rod end with plain bearing stainless steel polished 27630-01-251
- Esfera de articulação temperada
- Mancal de deslizamento livre de manutenção
- Versão: rosca direita e esquerda
Sales unit
129,06 €
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
DIN ISO 12240-1
Main
material
stainless steel
Surface finish
body
polished
Component
material
stainless steel
D1=Thread
M24x2,0
D=Fastening hole
25
L=thread length
42
A
91
B
60
B1
12
D2
33,5
D3
42
Dynamic
base loads
kN
68
H
31
H1
22
K
42,86
L1
124
Lagerspiel (μm)
0-50
SW
36
Static
base loads
kN
85
Thread type
internal thread
UNSPSC Code
27112301
α
15
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing forged stainless steel 1.4057..
Bearing ball 1.4034. hardened and ground.
Bearing seat stainless steel 1.4571. with bonded PTFE fabric.
Version
Polished.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.