text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tube clamp
Version 1
with foot
Version 2
for linear actuator
Main material
stainless steel
Surface finish body
electropolished
B=Length
60
C= width
60
L=height
50
Type=Internal diameter
30
D
7
M2
40
M3
40
Steel code
1.4308
UNSPSC Code
31161513
V1
M8x30
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
Aço inoxidável fundido com precisão 1.4308.

Parafusos, aço inoxidável A2.
Versão
com polimento eletrolítico.
Sob consulta
Alavanca para fixação.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram