Flange clamp for square linear actuator aluminium anodised 29104-11-30
- Alumínio extrudado
- Alta carga de momento
- Superfície anodizada de alta qualidade
Sales unit
30,08 €
plus sales tax
Added to your shopping cart
Designation
Flange clamp
Version 1
for square linear actuator
Version 2
Type EV
Main
material
aluminium
Surface finish
body
anodised
A
30,2
B
7
C
30
D
51
E
6
G
84
H
70
L
16
M
56
P
42
Q
4,5
R
9
T
10
U
6
UNSPSC Code
31161513
W
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Extruded aluminium.
Version
anodised.
Note
These flange clamps are used to fasten the linear actuators (29105).
Accessory
Linear actuators, aluminium, square 29104.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.