Cam lever powder coated 04232-0511105X40
- As alavancas excêntricas são usadas para fixação rápida e sem torque de peças
- Vantagem: a peça de trabalho não precisa ser adicionalmente protegida
- Campos de aplicação: engenharia mecânica e montagem, tecnologia de reabilitação e médica
- Versão em ações ou aço inoxidável
- Cor: preto ou vermelho rubi
Sales unit
11,26 €
plus sales tax
Added to your shopping cart
Designation
Cam lever
Surface finish
body
powder coated
Component
material
stainless steel
A1=Handle length
59,1
A=Handle length
52,3
B=Width
18
D=Thread
M5
H1=Height
17
L=thread length
40
B1
13
Clamping
force
F (kN)
2,5
Colour handle
black
D1
15,4
D2
8
H
11,2
Hand
force
FH N
100
Material handle lever
aluminium
Size
0
Thread type
external thread
Travel
S
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
Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version
Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.