Cam lever 04232-25218408X50
- As alavancas excêntricas são usadas para fixação rápida e sem torque de peças
- Vantagem: a peça de trabalho não precisa ser adicionalmente protegida
- Campos de aplicação: engenharia mecânica e montagem, tecnologia de reabilitação e médica
- Versão em ações ou aço inoxidável
- Cor: preto ou vermelho tráfego
Sales unit
7,77 €
plus sales tax
Added to your shopping cart
Designation
Cam lever
Component
material
steel
A1=Handle length
110
A=Handle length
100
B=Width
33
D=Thread
M8
H1=Height
27,7
L=thread length
50
B1
24,2
Clamping
force
F (kN)
5
Colour handle
traffic red RAL 3020
D1
27,1
D2
11
H
16,2
Hand
force
FH N
170
Material handle lever
polyamide
Size
2
Thread type
external thread
Travel
S
1,5
UNSPSC Code
31162800
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
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version
Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.