text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
PT
Escolha o seu idioma
Denominação
Parafuso excêntrico para fixação
Versão 1
com anéis entalhados
Versão 2
com alavanca de aperto
Material do corpo básico
aço cementado
Cor do corpo básico
grafite RAL 7021
Material dos componentes
aço temperado
Superfície Componentes
brunido
A1=Comprimento do cabo
126,6
A=Comprimento do cabo
110,9
H3=Altura do cabo
86,1
L=Comprimento da rosca
30
X=Rosca
M16
B
15,1
D1
30,1
Força de aperto kN
2,8
H
62,3
H2
44,5
H4
92,4
H5
12,7
H6
25,2
S
15
S1 (Curso)
2,54
Tamanho
5
Torque de aperto máx. Nm
17,1
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Descrição

Material
Cam screw QT steel.
Knife edge washer case-hardening steel.
Clamping lever high-performance thermoplastic, fibreglass reinforced.
Version
Cam screw black oxidised.
Knife edge washer hardened and anodised.
Clamping lever black grey RAL 7021.
Note
Cam screws with clamping levers can be used in a variety of ways for tool-free clamping. The the integrated clamping lever enables many elements to be rapidly clamped. The hardened knife edge washer is suitable for clamping rough pieces (saw cut stock, castings, forgings etc).
Not designed for clamping hardened materials with the torque specified. Even entire subplates can be equipped by using several cam screws with clamping lever.

Clockwise rotation is recommended for clamping. The marking on the cam screw should be on the right after clamping. (Screw in the cam screw as far as it will go, then turn it back one turn).

”S” = Distance from the workpiece to the screw centre (clamping screw).
Assembly
Clamping process:
1. Screw in the cam screw as far as it will go.
2. Screw the cam screw back one turn.
3. Position the workpiece.
4. Turn the cam screw clockwise to clamp the workpiece. (The marking on the cam screw should be on the right after clamping).
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.

Other customers also bought