Hinged stop 41192-080
- Para atar peças de trabalho para a morsa autocentrante
- Para fixação direta no mordente
Sales unit
97,41 €
plus sales tax
Added to your shopping cart
Designation
Hinged stop
D=Thread
M6
Suitable for
centric vice 65, 80
UNSPSC Code
31161512
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Black oxidised.
Note
Hinged stop for fastening directly to the sliding or middle jaw.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.