text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lifting castor
Version 1
with locking system
Version 2
Swivel castor
Main material
polyurethane
Component material
steel
Component colour
black
D=roller diameter
80
H=total height
125
A
56
ESD electrostatic discharging
yes
Material rim
polyamide, grey
Material tread
polyamide, black
Permissible load kg
100
UNSPSC Code
31161550
Wheel bearing
Plain bearing
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Wheel body housing: steel plate.
Levelling foot housing: die-cast aluminium
Mounting bracket: steel
Operating lever: steel, protective coating PUR plastic.
Leveling foot: glass-bead reinforced PA plastic. Spindle steel.
Wheel rim: see table.
Tread: see table.
Version
Wheel body housing: galvanised and blue passivated.
Levelling foot housing: powder coated aluminium tone.
Mounting bracket: galvanised

Operating lever: galvanised, protective coating black.
Leveling foot: black Spindle galvanised.
Wheel rim: see table.
Tread: see table.
Note
Elevating castor, swivel castor type with integrated height-adjustable machine foot. With sealed ball bearing in the swivel head. Wheel axle threaded. The ergonomically formed operating lever, which does not swivel with the roller, ensures easy operation. Heavy appliances can be easily lifted and secured thanks to the short actuation travel combined with a long plunger stroke and very high lifting force. The high lever ratio of up to 1:20 means you only need to apply 10 kg force to lift 200 kg. The anti-slip pad attached to the levelling foot plate prevents the foot from slipping and simultaneously protects the floor.

With thread guard and integrated mounting plate for attachment to aluminium profiles with 40 and 45 mm pitch without overhang.
Drawing reference
1) swivelling
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram