Indexing plunger with eccentric handle steel hardened and black oxid finish 03090-8105AL
- Operação simples e rápida
- Apropriado para utilizações a altas temperaturas
- Com função de engate integrada
Sales unit
13,92 €
plus sales tax
Added to your shopping cart
Designation
Indexing plunger
Version 1
with eccentric handle
Form
A
Form definition
without locknut (by Form A)
Main
material
steel
Surface finish
body
hardened and black oxid finish
Component
material
thermoplastic
Component
colour
black
A1=Handle length
41,7
A=Handle length
31,7
B=Width
17,9
D1=Thread (inch)
3/8-24
D=pin diameter
5
L=Length
39
B1
12,9
Fx30°
1,3
L1
17
L2
7
L3
15
Locknut
without locknut
SW1
13
Size
1
Spring force
final pressure
F2 approx. N
12
Spring force
initial pressure
F1 approx. N
5
Travel
S
5
UNSPSC Code
31162800
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
Product description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually disengaged. With this indexing plunger a cam lever is used to retract the pin. The indexing plunger remains unlocked as long as the handle is positioned over the dead-centre of the cam.
The ergonomic cam lever enables light handling with low effort.
The ergonomic cam lever enables light handling with low effort.
Material
Threaded sleeve and indexing pin free-cutting steel.
Handle thermoplastic PPA (high temperature resistant) fibreglass reinforced.
Handle thermoplastic PPA (high temperature resistant) fibreglass reinforced.
Version
Steel version:
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Handle black grey RAL7021.
threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.
Handle black grey RAL7021.
Temperature range
Permanent operating temperature acc. to IEC 216 max. 160°C.
Short-term operating temperature max. 250°C.
Short-term operating temperature max. 250°C.
Advantages
Simple and quick operation.
Suitable for high temperature applications.
With integrated detent function.
Suitable for high temperature applications.
With integrated detent function.
On request
Special versions.
Accessory
Spacer rings 03089
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Positioning bushes for indexing plunger 03099-50
Mounting brackets 03099
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.