Fixed castor without locking system polyurethane 95029-G1L254
- Aplicação: logística, construção de máquinas e aparelhos, entre outros.
- Alta resistência a cortes e rachaduras
- Elevada capacidade de carga
- Alta proteção do piso
Sales unit
156,26 €
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Form
A
Main
material
polyurethane
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 9/16
D=Rollendurchmesser in Zoll
5
H=Gesamthöhe in Zoll
6 1/2
B1 in inch
3
B2 in inch
2 5/8
B3 in inch
4
D1 in inch
3/8
Kind of fastening
mounting plate
L
inch
4 1/2
L1 in inch
3 5/8
L2 in inch
3
Permissible
load
lbs
3030
R in inch
2 1/2
UNSPSC Code
31161507
Wheel
bearing
Ball bearing
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
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Pressed housing; wheels with precision ball bearing
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 5” the wheels have spokes.
From diameter 5” the wheels have spokes.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.