text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Main material
polyamide
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 3/8
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible load lbs
660
R in inch
2
UNSPSC Code
31161507
Wheel bearing
Plain bearing
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
Carcaça em chapa de aço. Rodas em PA 6.
Versão
Carcaça prensada.
Indicação
Eixo da roda aparafusado.
Rodízio industrial fixo com placa para aparafusamento.
Faixa de temperatura
-25 °C até +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram