- Very high chemical resistance to many aggressive substances
- Non-marking tread
- No contact discolouration
Description
Material
Housing steel plate. Steel wheel hub, with extrathane tread.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
Wheel axle threaded.
Swivel castors with mounting plate.
Swivel castors with mounting plate.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.