Spring hinge spring open stainless steel A2 bright 27904-14024000
- Unem duas peças rígidas, tornando-as móveis entre si
- Áreas de aplicação: engenharia mecânica, montagem de móveis, portas, abas, capôs
- Material: aço ou aço inoxidável 1.4301
- Abertura automática
- Forma A: sem furos
Sales unit
€48.93
plus sales tax
Added to your shopping cart
Designation
Spring hinge
Version 1
spring open
Version 2
without holes
Form
A
Product type
spring hinge
Main
material
stainless steel A2
Surface finish
body
bright
A=Length
40
B=Width
240
D1
4
F1
N
9200
F2
N
20400
Kind of fastening
weldable
S
1,5
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
Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version
Steel bright or galvanised.
Stainless steel bright.
Stainless steel bright.
Note
Butt type hinges.
Opening angle 270°.
Spring torque:
M(0°): 2.55 Nm / M(90°): 1.68 Nm / M(180°): 0.84 Nm
Form A: without holes
Form B: with holes
Opening angle 270°.
Spring torque:
M(0°): 2.55 Nm / M(90°): 1.68 Nm / M(180°): 0.84 Nm
Form A: without holes
Form B: with holes
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.