Hinge Internal stainless steel A2 bright 27878-06-1116424
Sales unit
€10.15
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
Internal
Form
A
Main
material
stainless steel A2
Surface finish
body
bright
B
18,15
B1
32,4
B2
5,85
B3
24
B4
6
B5
6
B6
6,5
B7
24
D
6
D1
5,3
D2
11,7
Door part fastening
screw on
H
60
H1
87
L
8,5
L1
6
L2
48
L3
9
L4
42
L5
12
Pin material
POM
S
2,5
S1
2
Steel code
1.4301
UNSPSC Code
31161524
Version
self-locking
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Concealed hinges are usually employed for functional or visual reasons. The hinge is mounted on the inside edge of the door and frame and is only visible when the door is open.
Material
Door part and frame part steel or stainless steel 1.4301 or 1.4305.
Pin steel, stainless steel 1.4301, 1.4305 or POM.
O-ring NBR.
Version
Door part untreated steel.
Frame part and pin galvanised steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Frame part and pin galvanised steel.
Door part, frame part and pin bright stainless steel.
Pin natural tone POM.
O-ring black.
Note
For on-frame doors.
Hinges not visible.
Folded edge 18, 23 or 24 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Door part can be welded onto the door leaf
Form C: Door part can be welded to the door edge
If mounting conditions are restricted, the POM pin can be fitted from underneath; this pin is self-locking.
Hinges not visible.
Folded edge 18, 23 or 24 mm.
For right or left use.
Opening angle 120°.
Frame part for screwing on.
Form B: Door part can be welded onto the door leaf
Form C: Door part can be welded to the door edge
If mounting conditions are restricted, the POM pin can be fitted from underneath; this pin is self-locking.
Application
- Machine and plant construction
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
- Switchboxes and control housings
- Medical and laboratory technology
- Transport and conveyor systems
Drawing reference
1) Folded edge
2) Pin version: without slot
3) Pin version: with slot incl. DIN 6799 retaining washer
4) Pin version: with slot incl. O-ring
5) Pin type: self-locking
6) Fastening type door part: screw-on
7) Fastening type door part: weld-on
8) Notch on the door
2) Pin version: without slot
3) Pin version: with slot incl. DIN 6799 retaining washer
4) Pin version: with slot incl. O-ring
5) Pin type: self-locking
6) Fastening type door part: screw-on
7) Fastening type door part: weld-on
8) Notch on the door
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.